21.6.3 Edge-Triggered Hardware Limit Mode
In Hardware Limit mode, the timer can be reset by the TMRx_ers external signal before the timer reaches the period count. Three types of Resets are possible:
- Reset on rising or falling edge (MODE[4:0] =
00011) - Reset on rising edge (MODE[4:0] =
00100) - Reset on falling edge (MODE[4:0] =
00101)
When the timer is used in conjunction with the CCP in PWM mode then an early Reset shortens the period and restarts the PWM pulse after a two clock delay. Refer to Figure 21-5.
00100)Note:
BSFandBCFrepresent Bit-Set File and Bit-Clear File instructions executed by the CPU to set or clear the ON bit of TxCON. CPU execution is asynchronous to the timer clock input.