21.9 Register Definitions: Timer2 Control
Long bit name prefixes for the Timer2 peripherals are shown in table below. Refer to Section "Long Bit Names" for more information.
| Peripheral | Bit Name Prefix |
|---|---|
| Timer2 | T2 |
| Timer4 | T4 |
| Timer6 | T6 |
: References to module Timer2 apply to all the even numbered timers on this
device. (Timer2, Timer4, etc.)