3.4.8.3 Metrology Pulse Outputs, Opto-Port Interface and Relay Coil Command Interface
PL360MB includes several metrology interfaces:
- Opto-Port for UART1.The
Opto-Port for UART1 is composed of an infrared emitting diode and a
phototransistor to allow electrically isolated communications with an external
optical probe. See following figure.
Figure 3-23. Opto-Port for UART1 - Opto-Port for Pulse
Output. The user can measure the VARh and Wh pulses directly through
LEDs D20 and D3 respectively with an external optical probe. See following
figure.
Figure 3-24. Opto-Port for Pulse Output - Isolated Pulse Output. The
user can measure the VARh and Wh pulses with isolation on connectors, J25 and
J24 respectively, in differential mode. See following figure.
Figure 3-25. Isolated Pulse Output - Relays control port for
external purposes. The user can connect an external 3-phase latching
relay and its power stage to the PL360MB board. For that, the following signal
lines are routed to a 4-pin HE14 connector:
- J26, pin 1: COIL_ON_CM – ON Command, microcontroller request
- J26, pin 2: COIL_OFF_CMD – OFF Command, microcontroller request
- J26, pin 3: POSITION_RELAY – Relay Status
- J26, pin 4: GND – Digital Ground Reference
Figure 3-26. Relay Control Port