3.4.8.2 Current Sensor Inputs
PL360MB board features two current sensor inputs for measuring the line and neutral currents. The current sensor used is connected to a 2-point connector (J3 & J19). These differential input lines are routed to an ADC through a configurable filter to accommodate various sensors (Current Transformer (CT), shunt or Rogowski coil). By default, all the inputs have the same layout and filter configuration. Their ground reference is GND node.
- CT, e.g., Split Core CT
1:2000 1 Arms. To use a CT, the input network must provide a load (or burden)
resistor and a first order low pass filter.Info: The load resistor is sometimes integrated inside the CT.
For CT operation, the filters in Figure 3-22 must be tuned with the following component values:
- R135, R136, R137 & R138 = Value depends on meter scale current and turn ratio
- R131, R133, R139 & R141 = 0 Ω 100 ppm tempco
- R132, R134, R140 & R142 = 3 kΩ, 1%, 100 ppm tempco
- C98, C107, C115 & C118 = 47 pF / NP0
- C97, C106, C116 & C119 = Do Not Populate
- C96, C105, C108 & C117 = 3.3 nF / NP0
- Shunt Resistor, e.g.,
200A, 50mV Full Scale. To use a shunt resistor, the input network must only
provide a first order low pass filter. So, for shunt operation, the filters in
Figure 3-22 must be tuned with the following component
values:
- R135, R136, R137 & R138 = Do Not Populate
- R131, R133, R139 & R141 = 0 Ω 100 ppm tempco
- R132, R134, R140 & R142 = 3 kΩ, 1%, 100 ppm tempco
- C98, C107, C115 & C118 = 47 pF / NP0
- C97, C106, C116 & C119 = Do Not Populate
- C96, C105, C108 & C117 = 3.3 nF / NP0
- Rogowski Coil, e.g.,
RoCoil Series. To use a Rogowski coil sensor, the input network must provide a
second order low pass filter. So, for Rogowski coil operation, the filters in
Figure 3-22 must be tuned with the following component
values:
- R135, R136, R137 & R138 = Do Not Populate
- R131, R133, R139 & R141 = 100 Ω, 1%, 100 ppm tempco
- R132, R134, R140 & R142 = 3 kΩ, 1%, 100 ppm tempco
- C98, C107, C115 & C118 = 47 pF / NP0
- C97, C106, C116 & C119 = 2.2 nF / NP0
- C96, C105, C108 & C117 = 3.3 nF / NP0