12.4.6.3.3 Internal Low-Power RC (LPRC) Oscillator
The dsPIC33A devices contain one instance of the Internal LPRC oscillator. The LPRC oscillator is implemented as the BFRC is divided by 244 to yield a clock frequency of 32.768 kHz.
The dsPIC33A devices contain one instance of the Internal LPRC oscillator. The LPRC oscillator is implemented as the BFRC is divided by 244 to yield a clock frequency of 32.768 kHz.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.