12.4.7 Clock Monitor
The clock monitor's purpose is to detect system clock failures or anomalies and allow the system to take action. The clock monitor uses a second clock (reference) source to compare to the clock being monitored. Clock monitors are assigned to a clock source such as a CLKGEN, PLL output, or other system clocks including FRC. The clock monitor provides the following features:
- Configurable Clock Sources:
- Monitored clock sources
- Reference clock sources
- Flexible Detection Capability
- Clock Frequency Drift Detection
- Selectable Threshold Limits for Warning and/or Failing
- Monitored Clock Catastrophic Detection
- Reference Clock Catastrophic Detection
- User Optimizable Accuracy via:
- Accumulation time adjustment
- Selectable clock sources
- Register Write Protection
- Fault Injection Capability
- Frequency Measurement
- Pulse Width and Duty Cycle Measurement