29.4.3.3 Logic Function
- AND-OR
- OR-XOR
- AND
- S-R Latch
- D Flip-Flop with Set and Reset
- D Flip-Flop with Reset
- J-K Flip-Flop with Reset
- Transparent Latch with Set and Reset
Logic functions are shown in Figure 29-3. Each logic function has four inputs and one output. The MODE[2:0]
bits (CLCxCON[2:0]) set the functional behavior of the logic cell. There are four
combinatorial options and four state options. Three of the state options define Input
Gate 1 as a rising edge clock with the traditional meanings of D and J-K flip-flops. The
fourth state option, MODE[2:0] bits = 111, is a transparent latch; Q
follows D when Latch Enable (LE) is true; Q holds state when LE is false. For options
with both S (Set) and R (Reset) inputs, the output changes asynchronously to the clock
when S or R is a logic ‘1’; R is dominant.