8.2.10 Peripheral Access Control Register 3

Legend: R = Readable bit, W = Writable bit, S = One Way Settable bit
Name: PACCON3
Offset: 0x1EC8

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
       QEI1WRTRACEWR 
Access R/WR/W 
Reset 11 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
       QEI1LKTRACELK 
Access S/RS/R 
Reset 00 

Bit 17 – QEI1WR QEI 1 Control Register Write Enable bit

ValueDescription
1 Register is writable.
0 Register is not writable.

Bit 16 – TRACEWR Trace Control Register Write Enable bit

ValueDescription
1 Register is writable.
0 Register is not writable.

Bit 1 – QEI1LK QEI 1 Lock bit

ValueDescription
1 Register is write locked.
0 Register is not write locked.

Bit 0 – TRACELK Trace Control Register Lock bit

ValueDescription
1 Register is write locked.
0 Register is not write locked.