19.4.3 DAC Output Filter Modes
The PDM DAC requires an output filter to convert the digital pulse stream into an analog signal.
The output filter is implemented as a configurable multistage RC network. The output
filter has three operating modes, as shown in Table 19-8.
Each mode has more filter stages. Transitions are controlled with a set of
programmable timers, TMODTIME[9:0] (DACCTRL2L[9:0]) and SSTIME[9:0] (DACCTRL2H[9:0]).
TMODTIME defines the duration of Transition mode and SSTIME defines the hold-off time
until Steady-State mode. The delta between them is effectively the duration of Fast
mode. A write to the data registers DACDAT (and DACLOW, if used) will invoke transition
mode and start both TMODTIME and SSTIME timers. Transition and Fast modes can be omitted
by setting the timers to zero.
| Output Filter Mode | Response Time | Filter Bandwidth |
|---|---|---|
| Transition mode | Fastest | Wider |
| Fast mode | Medium | Medium |
| Steady-State mode | Slowest | Narrower |
TMODTIME[9:0] = TTR * FDAC/2
TTR = TMODTIME[9:0] * 2/FDAC
SSTIME[9:0] = TSS * FDAC/2
TSS = SSTIME[9:0] * 2/FDAC
The control scheme is dependent on the operating mode of the DAC. The operating modes
are:
- Static (fixed DC voltage)
- Slope
- Ramp (triangle wave)
- Hysteretic