4.4 BMX Operation
The purpose of the BMX is to decode addresses, provide arbitration between multiple initiators requesting access to the same target and to provide concurrent access to multiple targets from different initiators.
The purpose of the BMX is to decode addresses, provide arbitration between multiple initiators requesting access to the same target and to provide concurrent access to multiple targets from different initiators.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.