37.2.4 Peripheral Module Disable 3 Register

Name: PMD3
Offset: 0x3A4C

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
  C1MDITCMD  ADC3MDADC2MDADC1MD 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 15141312111098 
        OPAMD 
Access R/W 
Reset 0 
Bit 76543210 
    BISS1MDQEI4MDQEI3MDQEI2MDQEI1MD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 22 – C1MD CAN1 Module Disable bit

ValueDescription
1

CAN1 module is disabled.

0

CAN1 module is enabled.

Bit 21 – ITCMD ITC Module Disable bit

ValueDescription
1 ITC Module is disabled
0 ITC Module is enabled

Bit 18 – ADC3MD ADC 3 Module Disable bit

ValueDescription
1 ADC 3 module is disabled.
0 ADC 3 module is enabled.

Bit 17 – ADC2MD ADC 2 Module Disable bit

ValueDescription
1 ADC 2 module is disabled.
0 ADC 2 module is enabled.

Bit 16 – ADC1MD ADC 1 Module Disable bit

ValueDescription
1 ADC 1 module is disabled.
0 ADC 1 module is enabled.

Bit 8 – OPAMD Op Amp Module Disable bit

ValueDescription
1 OP Amp module is disabled.
0 OP Amp module is enabled.

Bit 4 – BISS1MD BiSS 1 Module Disable bit

ValueDescription
1

BiSS 1 module is disabled.

0

BiSS 1 module is enabled.

Bit 3 – QEI4MD QEI 4 Module Disable bit

ValueDescription
1

QEI 4 module is disabled.

0

QEI 4 module is enabled.

Bit 2 – QEI3MD QEI 3 Module Disable bit

ValueDescription
1

QEI 3 module is disabled.

0

QEI 3 module is enabled.

Bit 1 – QEI2MD QEI 2 Module Disable bit

ValueDescription
1

QEI 2 module is disabled.

0

QEI 2 module is enabled.

Bit 0 – QEI1MD QEI 1 Module Disable bit

ValueDescription
1

QEI 1 module is disabled.

0

QEI 1 module is enabled.