37.2.5 Peripheral Module Disable 4 Register

Name: PMD4
Offset: 0x3A50

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 IOIM8MDIOIM7MDIOIM6MDIOIM5MDIOIM4MDIOIM3MDIOIM2MDIOIM1MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 CM4MDCM3MDCM2MDCM1MD  PWM2MDPWM1MD 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 76543210 
 UREFMD CRYMD  DMTMDCRCMDPTGMD 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bit 23 – IOIM8MD IO Integrity Monitor 8 Disable bit

ValueDescription
1 IO integrity monitor 8 module is disabled.
0 IO integrity monitor 8 module is enabled.

Bit 22 – IOIM7MD IO Integrity Monitor 7 Disable bit

ValueDescription
1 IO integrity monitor 7 module is disabled.
0 IO integrity monitor 7 module is enabled.

Bit 21 – IOIM6MD IO Integrity Monitor 6 Disable bit

ValueDescription
1 IO integrity monitor 6 module is disabled.
0 IO integrity monitor 6 module is enabled.

Bit 20 – IOIM5MD IO Integrity Monitor 5 Disable bit

ValueDescription
1 IO integrity monitor 5 module is disabled.
0 IO integrity monitor 5 module is enabled.

Bit 19 – IOIM4MD IO Integrity Monitor 4 Disable bit

ValueDescription
1 IO integrity monitor 4 module is disabled.
0 IO integrity monitor 4 module is enabled.

Bit 18 – IOIM3MD IO Integrity Monitor 3 Disable bit

ValueDescription
1 IO integrity monitor 3 module is disabled.
0 IO integrity monitor 3 module is enabled.

Bit 17 – IOIM2MD IO Integrity Monitor 2 Disable bit

ValueDescription
1 IO integrity monitor 2 module is disabled.
0 IO integrity monitor 2 module is enabled.

Bit 16 – IOIM1MD IO Integrity Monitor 1 Disable bit

ValueDescription
1 IO integrity monitor 1 module is disabled.
0 IO integrity monitor 1 module is enabled.

Bit 15 – CM4MD Clock Monitor 4 Disable bit

ValueDescription
1 Clock monitor 4 module is disabled.
0 Clock monitor 4 module is enabled.

Bit 14 – CM3MD Clock Monitor 3 Disable bit

ValueDescription
1 Clock monitor 3 module is disabled.
0 Clock monitor 3 module is enabled.

Bit 13 – CM2MD Clock Monitor 2 Disable bit

ValueDescription
1 Clock monitor 2 module is disabled.
0 Clock monitor 2 module is enabled.

Bit 12 – CM1MD Clock Monitor 1 Disable bit

ValueDescription
1 Clock monitor 1 module is disabled.
0 Clock monitor 1 module is enabled.

Bit 9 – PWM2MD PWM Module 2 Disable bit

ValueDescription
1 PWM module 2 is disabled.
0 PWM module 2 is enabled.

Bit 8 – PWM1MD PWM Module 1 Disable bit

ValueDescription
1 PWM module 1 is disabled.
0 PWM module 1 is enabled.

Bit 7 – UREFMD UREF Module Disable bit

ValueDescription
1 UREF module is disabled.
0 UREF module is enabled.

Bit 5 – CRYMD Crypto Module Disable bit

ValueDescription
1 Crypto accelerator is disabled.
0 Crypto accelerator is enabled.

Bit 2 – DMTMD DMT Module Disable bit

ValueDescription
1 DMT module is disabled.
0 DMT module is enabled.

Bit 1 – CRCMD CRC Module Disable bit

ValueDescription
1 CRC module is disabled.
0 CRC module is enabled.

Bit 0 – PTGMD PTG Module Disable bit

ValueDescription
1

PTG module is disabled.

0

PTG module is enabled.