3.3.11.1 Byte to Word Conversion
The dsPIC33AK256MPS306 CPU has two instructions that are helpful when mixing 8-bit, 16-bit and 32-bit ALU operations.
The Sign-Extend (SE) instruction takes a byte or word value in a W
register or data memory and creates a sign-extended long word value that is stored in a
W register.
The Zero-Extend (ZE) instruction takes a byte or word value in a W
register or data memory and clears the 24 or 16 MSbs of a long word in a destination W
register for an extension from 8 bits or 16 bits, respectively.