16.5 16-bit Resolution Mode
Though the ADC SAR core is 12-bit, the resolution of the ADC can be increased to 16-bit
using an oversampling technique. The ADC can accumulate 256 measurements, which provides
an additional 4 bits to the resolution. The 16-bit mode is enabled when the MODE bits in
the ADxCHyCON register are set to 3 (oversampling of 256 samples option). The 16-bit
result is available in the ADxCHyDATA register. When all 256 conversions are accumulated
and the result is in the ADxCHyDATA register, the CHyRDY bit is set in the ADxSTAT
register. This CHyRDY flag is cleared by hardware when the ADxCHyDATA register is read.
The interrupt mode selection bit IRQSEL in the ADxCHyCON register must be set (=
‘1’) to detect when the 16-bit data in the ADxCHyDATA register is
ready using a channel interrupt (ADxCHyIF bit in the corresponding IFS register). When
the ADC operates at the maximum conversion speed (40 MSPS), the 16-bit mode allows
converting at 40MSPS/256 = 156 kSPS. The maximum 16-bit result conversion rate of 156
kSPS is achieved when the ADC module is clocked from 320 MHz and the sampling time is
set to minimum (0.5TAD, SAMC bits in the ADxCHyCON register are zero).