12.4.7.3 Measurement Function
The clock monitor module is also capable of functioning as a frequency measurement unit, usually when employed as a stand-alone peripheral.
The clock monitor module is also capable of functioning as a frequency measurement unit, usually when employed as a stand-alone peripheral.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.