30.3.15 PTG Step Queue 3 Pointer Register

Legend: R = Readable bit; W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 30-5 for the step command encoding.
Name: PTGQUE3
Offset: 0x353C

Bit 3130292827262524 
 STEP15[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP14[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP13[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP12[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP15[7:0]  PTG Command Step 15 bits(1,2)

A queue location for storage of the STEP15 command byte.

Bits 23:16 – STEP14[7:0]  PTG Command Step 14 bits(1,2)

A queue location for storage of the STEP14 command byte.

Bits 15:8 – STEP13[7:0]  PTG Command Step 13 bits(1,2)

A queue location for storage of the STEP13 command byte.

Bits 7:0 – STEP12[7:0]  PTG Command Step 12 bits(1,2)

A queue location for storage of the STEP12 command byte.