30.3.17 PTG Step Queue 5 Pointer
Register
Legend: R = Readable bit; W = Writable bit
Note:
- These bits are read-only when
the module is executing step commands.
- Refer to Table 30-5 for the step command encoding.
| Name: | PTGQUE5 |
| Offset: | 0x3544 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| | STEP23[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| | STEP22[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| | STEP21[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| | STEP20[7:0] | |
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 31:24 – STEP23[7:0]
PTG Command Step 23 bits(1,2)
A queue location for
storage of the STEP3 command byte.
Bits 23:16 – STEP22[7:0]
PTG Command Step 22 bits(1,2)
A queue location for storage
of the STEP22 command byte.
Bits 15:8 – STEP21[7:0]
PTG Command Step 21 bits(1,2)
A queue location for storage
of the STEP21 command byte.
Bits 7:0 – STEP20[7:0]
PTG Command Step 20 bits(1,2)
A queue location for storage
of the STEP20 command byte.