The XMODSRT and XMODEND registers
hold the start and end addresses for modulo (circular) buffers implemented in the
X data memory address space.
Name:
XMODEND
Offset:
0x001C
Bit
31
30
29
28
27
26
25
24
Access
Reset
Bit
23
22
21
20
19
18
17
16
XMODEND[23:16]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
15
14
13
12
11
10
9
8
XMODEND[15:8]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
0
Bit
7
6
5
4
3
2
1
0
XMODEND[7:0]
Access
R/W
R/W
R/W
R/W
R/W
R/W
R/W
R/W
Reset
0
0
0
0
0
0
0
1
Bits 23:0 – XMODEND[23:0] X RAGU & X WAGU
Modulo Addressing End Address bits
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.