27.1 Device-Specific Information

Table 27-1. Timer Summary Table
Timer Module InstancesPeripheral Bus Speed

Clock Source

3Standard (1:2 CPU Clock)Standard Speed Peripheral Clock(System Clock/2)
Table 27-2. TCS Timer Clock Source Select bit
ValueDescription
1External clock source, TxCK
0Standard (1:2 CPU Clock)