20.7.1 Hall State Error
The Hall State Error Interrupt Flag, HSERRIRQ, is set in the QEIx Status register (QEIxSTAT[19])
when an invalid Hall code (000 or
111) is detected by the Hall
decoder. If the HSERRIEN bit in QEI Status register
(QEIxSTAT[18]) is set, an interrupt will be generated.