23.4.5 I2Cx Client Mode Address Mask Register

Name: I2CxMSK
Offset: 0x188C, 0x18DC

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
       MSK[9:8] 
Access R/WR/W 
Reset 00 
Bit 76543210 
 MSK[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 9:0 – MSK[9:0]  I2Cx Mask for Address Bit x Select bits

ValueDescription
1

Enables masking for bit x of the incoming message address; a bit match is not required in this position.

0

Disables masking for bit x; a bit match is required in this position.