4.1.1.1 Unique Device Identifier (UDID)
All dsPIC33AK256MPS306 family devices are
individually encoded during final manufacturing with a Unique Device Identifier (UDID).
The UDID cannot be erased by a bulk erase command or any other user-accessible means.
This feature allows for manufacturing traceability of Microchip devices in applications
where this is a requirement. It may also be used by the application manufacturer for:
- Tracking the device
- Unique identifying number
- Unique security key
The UDID is comprised of four full 32-bit words. These 4x32 bit word fields form a unique 128-bit identifier. The UDID is stored in read-only memory locations between 0x7F2120-0x7F212C in the device configuration space. Table 4-1 lists the addresses of the identifier words and shows their contents.
| Address | Description |
|---|---|
| 0x7F2120 | UDID Word 1 |
| 0x7F2124 | UDID Word 2 |
| 0x7F2128 | UDID Word 3 |
| 0x7F212C | UDID Word 4 |