7.2.1 Device Revision Register
Legend: R = Read-only bit; r = Reserved bit
| Name: | DEVREV |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Reserved[1:0] | |||||||||
| Access | r | r | |||||||
| Reset | 0 | 0 | |||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DEVREV[3:0] | |||||||||
| Access | R | R | R | R | |||||
| Reset | |||||||||