7.2 Device Calibration and Identification

The dsPIC33AK256MPS306 devices have two Identification registers near the end of the configuration memory space that store the Device ID (DEVID) and Device Revision (DEVREV). These registers are used to determine the mask, variant, and manufacturing information about the device. These registers are read-only and are shown in DEVREV and DEVID.