3.5.3.3 Debugging
Provisions have been made to support the performance monitor in Debug mode. By default, the module is halted in Debug mode to avoid counting cycles associated with the debug executive.
Provisions have been made to support the performance monitor in Debug mode. By default, the module is halted in Debug mode to avoid counting cycles associated with the debug executive.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.