37.6.13 ADC End Of Conversion Interrupt Enable Register

This register can only be written if the WPITEN bit is cleared in the ADC Write Protection Mode Register.

Name: ADC_EOC_IER
Offset: 0x34
Reset: 
Property: Write-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 EOC7EOC6EOC5EOC4EOC3EOC2EOC1EOC0 
Access WWWWWWWW 
Reset  

Bits 0, 1, 2, 3, 4, 5, 6, 7 – EOCx End of Conversion Interrupt Enable x

ValueDescription
0 No effect.
1 Enables the corresponding interrupt.