37.6.11 ADC Interrupt Mask Register

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is disabled.

1: The corresponding interrupt is enabled.

Name: ADC_IMR
Offset: 0x2C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    ENDRXCOMPEGOVREDRDY  
Access RRRR 
Reset 0000 
Bit 2322212019181716 
     EOSSMEV   
Access RW 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   RXOVRRXUDR RXFULLRXEMPTYRXRDY 
Access RRRRR 
Reset 00000 

Bit 28 – ENDRX End of Receive Transfer Interrupt Mask

Bit 27 – COMPE Comparison Event Interrupt Mask

Bit 26 – GOVRE General Overrun Error Interrupt Mask

Bit 25 – DRDY Data Ready Interrupt Mask

Bit 19 – EOS End Of Sequence Interrupt Mask

Bit 18 – SMEV Supply Monitor Event Interrupt Mask

Bit 5 – RXOVR Receive Over Flow Interrupt Mask

Bit 4 – RXUDR Receive Under Flow Interrupt Mask

Bit 2 – RXFULL Receive FIFO Full Interrupt Mask

Bit 1 – RXEMPTY Receive FIFO Empty Interrupt Mask

Bit 0 – RXRDY Receive Ready Interrupt Mask