37.6.6 ADC Channel Status Register

Name: ADC_CHSR
Offset: 0x18
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 CH7CH6CH5CH4CH3CH2CH1CH0 
Access RRRRRRRR 
Reset 00000000 

Bits 0, 1, 2, 3, 4, 5, 6, 7 – CHx Channel x Status

As an example, when ADC_MR.USEQ=1 and ADC_CHSR.CH2=1, the channel configured in ADC_SEQ1R.USCH3 is part of the sequence of conversions.
ValueDescription
0

The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is disabled..

1

The corresponding channel (or part of sequence, see ADC_SEQyR.USCHx) is enabled.