37.6.12 ADC Interrupt Status Register

Name: ADC_ISR
Offset: 0x30
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    RXBUFFENDRXCOMPEGOVREDRDY 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
     TEMPCHGEOS   
Access RR 
Reset 00 
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  SMEVRXOVRRXUDR RXFULLRXEMPTYRXRDY 
Access WRRRRR 
Reset 000000 

Bit 28 – RXBUFF Receive Buffer Full (cleared by writing ADC_RCR or ADC_RNCR)

ADC_RCR and ADC_RNCR are PDC registers
ValueDescription
0 ADC_RCR or ADC_RNCR has a value other than 0.
1 Both ADC_RCR and ADC_RNCR have a value of 0.

Bit 27 – ENDRX End of Receive Transfer (cleared by writing ADC_RCR or ADC_RNCR)

ADC_RCR and ADC_RNCR are PDC registers
ValueDescription
0

The Receive Counter register has not reached 0 since the last write in ADC_RCR or ADC_RNCR.

1

The Receive Counter register has reached 0 since the last write in ADC_RCR or ADC_RNCR.

Bit 26 – COMPE Comparison Event (cleared on read)

ValueDescription
0

No comparison event occurred since the last read of ADC_ISR.

1

At least one comparison event (defined in ADC_EMR and ADC_CWR) has occurred since the last read of ADC_ISR.

Bit 25 – GOVRE General Overrun Error (cleared on read)

ValueDescription
0

No general overrun error occurred since the last read of ADC_ISR.

1

At least one general overrun error has occurred since the last read of ADC_ISR.

Bit 24 – DRDY Data Ready (automatically set / cleared)

ValueDescription
0

No data has been converted since the last read of ADC_LCDR.

1

At least one data has been converted and is available in ADC_LCDR.

Bit 19 – TEMPCHG Temperature Change (cleared on read)

ValueDescription
0

There is no comparison match (defined in the Temperature Compare Window register (ADC_TEMPCWR) since the last read of ADC_ISR.

1

The temperature value reported on ADC_CDRmax (max=highest index) has changed since the last read of ADC_ISR, according to what is defined in ADC_TEMPTMR and ADC_TEMPCWR.

Bit 18 – EOS End Of Sequence (cleared on read)

ValueDescription
0

No sequence is in progress or the sequence is not finished. This flag is cleared when reading ADC_ISR.

1

The sequence is complete.

Bit 6 – SMEV Supply Monitor Event (cleared on read)

ValueDescription
0 No supply monitor event occurred since the last read of ADC_ISR.
1 At least one supply monitor event has occurred since the last read of ADC_ISR.

Bit 5 – RXOVR Receive Over Flow (cleared on read)

ValueDescription
0

No general overrun error occurred since the last read of ADC_ISR.

1

At least one general overrun error has occurred since the last read of ADC_ISR.

Bit 4 – RXUDR Receive Under Flow (cleared on read)

ValueDescription
0

No general underrun error occurred since the last read of ADC_ISR.

1

At least one general underrun error has occurred since the last read of ADC_ISR.

Bit 2 – RXFULL Receive FIFO Full (cleared on read)

ValueDescription
0

FIFO has not been full since the last read of ADC_ISR.

1

FIFO has been full since the last read of ADC_ISR.

Bit 1 – RXEMPTY Receive FIFO Empty (cleared on read)

ValueDescription
0

FIFO has not been empty since the last read of ADC_ISR.

1

FIFO has been empty since the last read of ADC_ISR.

Bit 0 – RXRDY Receive Ready (cleared on read)

ValueDescription
0

FIFO has been empty since the last read of ADC_ISR.

1

One element has been written since the last read of ADC_ISR.