48.7.17 Optical UART RX Transceiver Characteristics
The following table gives the description of the optical link transceiver for electrically isolated serial communication with hand-held equipment, such as calibrators compliant with standards ANSI-C12.18 or IEC62056-21 (only available on UART). The Analog Comparator embedded in the transceiver can also used in standalone. Refer to section Universal Asynchronous Receiver Transmitter (UART).
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VDD3V3 | Supply voltage range (VDD3V3) | – | 2.7 | 3.6 | V |
| VTH | Comparator threshold | VTH relative to the programmed threshold. Refer to the field OPT_CMPTH in UART_MR (UART) | 35 | 35 | mV |
| VHYST | Hysteresis | – | 10 | 40 | mV |
| tP | Propagation delay(1) | With 100 mVpp square wave input around threshold | – | 2.5 | μs |
| tON | Start-up time(1) | – | – | 200 | μs |
Note:
- Simulation data.