48.7.6 VBAT Supply Monitor
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VIT+ | Positive-going input threshold voltage (VBAT) | – | 1.45 | 1.595 | V |
| VIT- | Negative-going input threshold voltage (VBAT) | – | 1.41 | 1.56 | V |
| Vhys | Hysteresis(2) | – | 25 | 55 | mV |
| tres | Reset time-out period(2) | – | 60 | 280 | μs |
Note:
- The product is granted to be functional at VIT-. In this table, VIT- corresponds to the negative-going input threshold voltage. Operation of the device backup section, and in particular of the Slow RC oscillator, is granted down to the VBAT Supply Monitor VIT- threshold.
- Simulation data.