48.7.15 PLLB and PLLC Characteristics

Table 48-37. PLLB and PLLC Characteristics
SymbolParameterConditionsMinMaxUnit
VDDPLLSupply voltage range1.041.21V
IVDDPLLCurrent consumption(3)5μA/MHz
fINInput frequency range550MHz
fPLLACKVCO frequency range

PLLBCK/PLLCCK

300600MHz
tLOCKLock time(3)150μs
tSTARTStart-up time(3)50μs
Note:
  1. Internal frequency range of the PLLB. Two output clocks are provided. PLLBCK and PLLCCK for core and peripherals frequency selection. Refer to section Power Management Controller (PMC).
  2. Slow clock crystal oscillator output allowed only.
  3. Simulation data.