48.7.9 Slow RC Oscillator

Table 48-27. Slow RC Oscillator Characteristics
SymbolParameterConditionsMinMaxUnit
fSLOWRCFrequency accuracyVDDBU(1, 2) = 3V

TA= 0 to +50°C

30.433.6kHz
VDDBU(1, 2) = 1.65V to 3.6V

TA= -40 to +85°C

29.135.5
Note:
  1. VDDBU is the output of the power switch (VBAT or VDD3V3).
  2. Functional down to VIT- of the VBAT Supply Monitor.