48.7.10 Main RC Oscillator
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| IDD | Current consumption on VDDCORE(1) | – | – | 320 | μA |
| tSTART | Start-up time(1) | – | – | 15 | μs |
| fO | Nominal output frequency | – | 12 | MHz | |
| fACC | Output frequency accuracy | 0°C < TA < +70°C(1) | -5 | +2 | % |
|
-40°C < TA < +85°C, over VDDCORE range |
-8 |
+2 | |||
| fSTEP | Frequency trimming step size(1) | – | 40 | 150 | kHz |
| tf_SET | Output frequency settling time | On frequency change (MOSCRCF) | – | 2 | μs |
Note:
- Simulation data.