48.7.20 Analog Comparator Characteristics
| Symbol | Parameter | Conditions | Min | Max | Unit |
|---|---|---|---|---|---|
| VVDD3V3 | Supply voltage range | – | 2.25 | 3.6 | V |
| tSTART | Start-up time(1) | – | – | 100 | μs |
| tP | Propagation delay(1) | – | – | 0.1 | μs |
| VCM | Common mode input range | On the positive and negative inputs | 0 | VVDD3V3 -1V | V |
| VOS | Input offset voltage | – | -15 | +15 | mV |
| Vhys | Comparator hysteresis(1) | – | – | 10 | mV |
Note:
- Simulation data.
- Measured with 100 mV threshold overdrive.