29.4.1 CLB Software Input Registers
The CLB Software Input (CLBSWINU:H:M:L) 8-bit registers can be used by user software to 'bit-bang' values into the CLB Look-up Tables (LUTs). The CLB module can be programmed to use the bits from the CLBSWIN registers as inputs to the LUTs (see Figure 29-3).
Input register synchronization occurs when CLBSWINL is
written by user software. When CLBSWINL is written, the contents of the all four
registers are copied into holding latches, the CLBSWIN Register Input Busy (BUSY) bit is set (BUSY = '1'), and the CLBSWINx registers
are locked and cannot be modified. Once synchronization is complete, module hardware
clears the BUSY bit, and the CLBSWINx registers are unlocked and ready to be
modified.