8.5.1.7 Dashboard Debug Resources Group
The Debug Resources group contains the following information:
- Program or Data BP - The number of breakpoints currently being used and the number of breakpoints free for the project device.
- Data Capture BP - Whether data capture is supported on the project device.
- Unlimited BP
(S/W) - Shown if software breakpoints are supported on the project
device and breakpoint state -
Enabled/Disabled. To enable
software breakpoints, click sidebar button
to
open Project Properties, click on the tool category, select the
Debug Options options category and check Use
Software Breakpoints. - Debug Tool Accessories - Which, if any, debug tool accessories are used in this project, such as debug headers.