8.5.1.4 Dashboard Compiler Toolchain Group
The Compiler Toolchain group contains the following information:
- Project toolchain name (e.g., XC8), the tool version number in ( ) and the path to the executable files in [ ].
- Image type (Production or Debug) and toolchain Optimization level, which corresponds to license type. For more on optimizations, see your language tool documentation.
- Device Support Information displaying the latest device pack supported by the compiler.
- Compiler License*
information:
- license type: Workstation or Network
- license mode: Free or PRO (Standard no longer available)
- license seats: total number of seats available
- licenses available: the number of licenses available
- HPA – days until HPA ends
- Expire – days until the license expires
- Press for status – See status in Output window
* You must have at least MPLAB XC8 v1.34, MPLAB XC16 v1.25, MPLAB XC-DSC v3.00 or MPLAB XC23 v1.40 for this to be visible. For the latest compilers, see:
www.microchip.com/en-us/tools-resources/develop/mplab-xc-compilers