3.1 Two Boards Communication Setup
(Ask a Question)This setup requires two PolarFire FPGA Evaluation kits, two AD9371 FMC cards, and two PCs to run the demo. Setting up the demo is described in Setting Up the Demo section. The user data received from the GUI is transmitted over the air from the transmitter setup and is received at the receiver setup. The received radio data is demodulated and processed to extract the user data and is displayed on the GUI connected to the receiver setup.