3.2 Same Board Communication Setup
(Ask a Question)This setup requires one PolarFire FPGA Evaluation kit, one AD9371 FMC card and a PC to run the demo. The user data received from GUI is transmitted over the air and is received by the receiver on the same AD9371 FMC card. The received data is processed and displayed on the Receiver (Rx) tab of the same GUI that is used to send the user data.