3.6 Reset Structure
(Ask a Question)The following figure shows the reset structure of the demo design. The INIT_MONITOR IP asserts the following signals:
- FABRIC_POR_N: Asserted after the initialization of the fabric and this signal is used to reset the Mi-V and respective blocks.
- DEVICE_INIT_DONE: Asserted after the initialization of the PolarFire device.