2.3.3.5 Using the Differential I/O Standards
(Ask a Question)Differential I/O macros should be instantiated in the netlist. The settings for these I/O standards cannot be changed inside Designer. Note that there are no tristated or bidirectional I/O buffers for differential standards.