2.3.3.6 Using the Voltage-Referenced I/O Standards
(Ask a Question)Using these I/O standards is similar to that of single-ended I/O standards. Their settings can be changed in Designer.
Using these I/O standards is similar to that of single-ended I/O standards. Their settings can be changed in Designer.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.