26.5.2 Interrupt Flags
| Name: | INTFLAGS |
| Offset: | 0x01 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| VDDIO2IF | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – VDDIO2IF VDDIO2 Interrupt Flag
This flag is cleared by writing a ‘1’ to it.
This flag is set when the VDDIO2 Status (VDDIO2S) bit in MVIO.STATUS changes value.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the VDDIO2
Interrupt Flag.