26.5.3 Status

Name: STATUS
Offset: 0x02
Reset: 0x00
Property: -

Bit 76543210 
        VDDIO2S 
Access R 
Reset 0 

Bit 0 – VDDIO2S VDDIO2 Status

This bit shows the state of the VDDIO2 voltage level.

Writing to this bit has no effect.

ValueDescription
0 The VDDIO2 supply voltage is below the acceptable range for operation. The MVIO pins are tri-stated.
1 The VDDIO2 supply voltage is within the acceptable range for operation. The MVIO pin configurations are loaded from the corresponding PORT registers.