19.4 Functional Safety
The following Functional Safety features are included:
- Execution of
SLEEPautomatically clears the Sleep Enable (SEN) bit in the Control A (CTRLA) register to increase robustness against inadvertent sleep - Execution of
SLEEPrequires the Global Interrupt Enable (I) bit in the CPU Status Register (CPU.SREG) register to be set to ‘1’, otherwise an error is flagged in the Interrupt Flags (INTFLAGS) register