37.5.3 Debug Control
| Name: | DBGCTRL |
| Offset: | 0x02 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DBGRUN | |||||||||
| Access | R/W | ||||||||
| Reset | 0 |
Bit 0 – DBGRUN Debug Run
Refer to the Debug Operation section for details.
| Value | Description |
|---|---|
| 0 | The TWI is halted in Break Debug mode and ignores events |
| 1 | The TWI will continue to run in Break Debug mode when the CPU is halted |