12.8 BOOTROW - Boot Row
The AVR32SD20/28/32 devices have a memory section called the Boot Row (BOOTROW). The BOOTROW can be accessed from only the BOOT section on a locked device and may be used to store data such as keys.
For more details, refer to the System Memory Address Map and the NVMCTRL - Nonvolatile Memory Controller sections.