12.7 SIGROW - Signature Row
The content of the Signature Row (SIGROW) fuses is preprogrammed and read-only. SIGROW contains information such as device ID, serial number, and calibration values.
All the AVR32SD20/28/32 devices have a three-byte device ID that identifies the device. The device ID can be read using the Unified Program and Debug Interface (UPDI). The device ID for the AVR32SD20/28/32 devices consists of three signature bytes, as shown in the following table.
| Device Name | Signature Byte Address and Value | ||
|---|---|---|---|
| 0x00 | 0x01 | 0x02 | |
| AVR32SD32 | 0x1E | 0x95 | 0x52 |
| AVR32SD28 | 0x1E | 0x95 | 0x53 |
| AVR32SD20 | 0x1E | 0x95 | 0x54 |