| 0x0000 | VPORTA | Virtual Port A | X | X | X |
| 0x0008 | VPORTC | Virtual Port C | X | X | X |
| 0x000C | VPORTD | Virtual Port D | X | X | X |
| 0x0014 | VPORTF | Virtual Port F | X | X | X |
| 0x001C | GPR | General Purpose Registers | X | X | X |
| 0x0030 | CPU | CPU | X | X | X |
| 0x0040 | RSTCTRL | Reset Controller | X | X | X |
| 0x0050 | SLPCTRL | Sleep Controller | X | X | X |
| 0x0060 | BOD | Brown-Out Reset Detector | X | X | X |
| 0x0070 | VREF | Voltage Reference | X | X | X |
| 0x0080 | CLKCTRL | Clock Controller | X | X | X |
| 0x0100 | MVIO | MVIO Controller | X | X | X |
| 0x0110 | WDT | Watchdog Timer | X | X | X |
| 0x0120 | CPUINT | Interrupt Controller | X | X | X |
| 0x0130 | CRCSCAN | Cyclic Redundancy Check Memory Scan | X | X | X |
| 0x0140 | RTC | Real-Time Counter | X | X | X |
| 0x01C0 | CCL | Configurable Custom Logic | X | X | X |
| 0x0200 | EVSYS | Event System | X | X | X |
| 0x0400 | PORTA | Port A Configuration | X | X | X |
| 0x0440 | PORTC | Port C Configuration | X | X | X |
| 0x0460 | PORTD | Port D Configuration | X | X | X |
| 0x04A0 | PORTF | Port F Configuration | X | X | X |
| 0x05E0 | PORTMUX | Port Multiplexer | X | X | X |
| 0x0600 | ADC0 | Analog-to-Digital Converter 0 | X | X | X |
| 0x0640 | ADC1 | Analog-to-Digital Converter 1 | X | X | X |
| 0x0680 | AC0 | Analog Comparator 0 | X | X | X |
| 0x0688 | AC1 | Analog Comparator 1 | X | X | X |
| 0x0690 | AC2 | Analog Comparator 2 | X | X | X |
| 0x06A0 | DAC0 | Digital-to-Analog Converter 0 | X | X | X |
| 0x06C0 | ZCD0 | Zero Cross Detector 0 | | X | X |
| 0x06D8 | ZCD3 | Zero Cross Detector 3 | X | X | X |
| 0x0800 | USART0 | Universal Synchronous Asynchronous Receiver Transmitter 0 | X | X | X |
| 0x0820 | USART1 | Universal Synchronous Asynchronous Receiver Transmitter 1 | X | X | X |
| 0x0840 | USART2 | Universal Synchronous Asynchronous Receiver Transmitter 2 | | X | X |
| 0x0900 | TWI0 | Two-Wire Interface 0 | X | X | X |
| 0x0920 | TWI1 | Two-Wire Interface 1 | | | X |
| 0x0940 | SPI0 | Serial Peripheral Interface 0 | X | X | X |
| 0x0960 | SPI1 | Serial Peripheral Interface 1 | X | X | X |
| 0x0A00 | TCA0 | Timer/Counter Type A instance 0 | X | X | X |
| 0x0B00 | TCB0 | Timer/Counter Type B instance 0 | X | X | X |
| 0x0B10 | TCB1 | Timer/Counter Type B instance 1 | X | X | X |
| 0x0B20 | TCB2 | Timer/Counter Type B instance 2 | X | X | X |
| 0x0B30 | TCB3 | Timer/Counter Type B instance 3 | X | X | X |
| 0x0B80 | TCD0 | Timer/Counter Type D instance 0 | X | X | X |
| 0x0E20 | SWDT | Synchronous Watchdog Timer | X | X | X |
| 0x0E30 | RAMCTRL | Ram Controller | X | X | X |
| 0x0E40 | ERRCTRL | Error Controller | X | X | X |
| 0x0F00 | SYSCFG | System Configuration | X | X | X |
| 0x1000 | NVMCTRL | Nonvolatile Memory Controller | X | X | X |